IESNA:LM-63-2002
[TEST]P1383904
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-7)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB3B-830-U-SL2-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 3SQUARE 109W 80CRI 3000K FIXTURE w/ TYPE II SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (78) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.91A 109.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_THDi]8.7%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11741.7
TILT=NONE
78 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 109.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 78 85 90 95 105 115 125 135 145 155 165 175 180 
2243.7 2526.7 2707.6 2701.0 2497.0 2312.8 2289.8 2395.1 2559.6 2796.4 2993.8 3217.5 3424.8 3655.1 3842.6 3987.4 4155.2 4303.2 
4378.9 4424.9 4461.1 4355.9 3980.8 2832.6 1177.8 766.6 684.3 608.6 519.8 361.9 213.8 154.6 49.3 26.3 13.2 0.0 0.0 
2243.7 2490.5 2697.7 2694.4 2477.3 2312.8 2273.3 2375.3 2559.6 2766.8 3003.7 3207.7 3424.8 3658.4 3849.2 3997.3 4155.2 4313.1 
4398.6 4448.0 4494.0 4388.8 4003.8 2974.1 1279.8 776.4 697.5 625.1 526.4 381.6 223.7 164.5 55.9 26.3 13.2 0.0 0.0 
2243.7 2490.5 2694.4 2707.6 2523.4 2335.8 2279.9 2358.9 2516.8 2740.5 2974.1 3181.4 3391.9 3592.6 3832.8 3964.4 4155.2 4329.5 
4457.8 4526.9 4582.9 4556.5 4237.4 3388.6 1681.1 815.9 717.2 661.3 592.2 500.1 286.2 207.3 128.3 79.0 32.9 3.3 0.0 
2243.7 2474.0 2668.1 2740.5 2595.7 2401.6 2309.5 2345.7 2464.1 2658.3 2872.1 3079.4 3276.8 3470.9 3701.2 3905.1 4066.3 4260.4 
4428.2 4563.1 4651.9 4777.0 4681.6 4092.7 2921.4 1253.5 779.7 667.9 598.8 526.4 358.6 279.6 187.5 98.7 39.5 3.3 0.0 
2243.7 2457.6 2641.8 2763.5 2701.0 2533.2 2401.6 2358.9 2421.4 2553.0 2724.1 2908.3 3102.4 3293.2 3467.6 3688.0 3905.1 4112.4 
4316.4 4517.1 4694.7 4813.2 4954.6 4780.3 4135.4 2625.4 967.2 539.5 424.4 338.9 263.2 167.8 121.7 75.7 29.6 3.3 0.0 
2243.7 2428.0 2599.0 2747.1 2809.6 2727.3 2592.5 2483.9 2444.4 2503.6 2615.5 2753.7 2934.6 3102.4 3276.8 3444.5 3628.8 3892.0 
4102.5 4263.7 4398.6 4602.6 4839.5 5178.3 5224.4 4582.9 3092.5 1138.3 447.4 289.5 204.0 138.2 88.8 55.9 26.3 6.6 0.0 
2243.7 2391.8 2553.0 2707.6 2826.0 2878.7 2845.8 2743.8 2661.5 2625.4 2655.0 2737.2 2858.9 3013.6 3174.8 3345.8 3520.2 3734.1 
3961.1 4174.9 4385.5 4605.9 4905.3 5385.6 6046.9 6300.2 5444.8 3658.4 1842.4 671.1 302.7 187.5 115.1 65.8 32.9 13.2 0.0 
2243.7 2352.3 2477.3 2615.5 2737.2 2849.1 2934.6 3007.0 3053.0 3102.4 3122.1 3161.6 3227.4 3326.1 3480.7 3671.6 3908.4 4174.9 
4434.8 4744.1 5059.9 5402.0 5846.2 6336.4 7142.4 8284.0 8668.9 8103.1 7033.8 5119.1 3148.5 1645.0 556.0 230.3 82.2 
23.0 0.0 
2243.7 2319.4 2408.2 2506.9 2599.0 2691.2 2776.7 2878.7 3000.4 3168.2 3359.0 3579.4 3799.9 4072.9 4392.0 4777.0 5191.5 
5655.4 6165.3 6652.2 7139.1 7632.6 8172.2 8800.5 9514.4 10521.2 11340.4 12192.4 12508.3 11626.6 10004.6 6948.3 
3510.3 1125.2 118.4 29.6 0.0 
2243.7 2302.9 2385.2 2467.4 2553.0 2635.2 2701.0 2796.4 2911.6 3059.6 3250.4 3464.3 3694.6 3994.0 4346.0 4806.6 5283.6 5862.6 
6421.9 7007.5 7556.9 8116.2 8672.2 9280.9 9971.7 10774.5 11323.9 12370.1 13054.4 12534.6 10856.7 6984.5 3312.9 
720.5 108.6 29.6 0.0 
2243.7 2276.6 2326.0 2378.6 2428.0 2470.7 2510.2 2562.8 2641.8 2750.4 2885.3 3043.2 3220.8 3461.0 3780.1 4194.6 4655.2 5224.4 
5836.3 6464.7 7037.1 7566.8 8073.5 8586.7 9169.0 9488.1 9307.2 9800.7 10432.3 10392.9 9248.0 5221.1 1595.6 253.3 
72.4 32.9 0.0 
2243.7 2247.0 2270.0 2306.2 2326.0 2342.4 2352.3 2375.3 2414.8 2480.6 2569.4 2681.3 2803.0 2974.1 3204.4 3503.8 3839.3 4267.0 
4760.5 5260.6 5731.0 6152.1 6553.5 6958.2 7290.5 7313.5 6922.0 7010.8 7063.5 6602.9 5823.2 3520.2 1089.0 151.3 
52.6 29.6 0.0 
2243.7 2220.7 2217.4 2220.7 2224.0 2207.5 2187.8 2164.8 2168.1 2181.2 2214.1 2250.3 2293.1 2362.2 2451.0 2572.7 2717.5 2872.1 3095.8 
3332.7 3569.6 3790.0 4003.8 4201.2 4323.0 4197.9 3763.7 3414.9 2687.9 1664.7 993.6 523.1 184.2 65.8 36.2 26.3 0.0 
2243.7 2181.2 2128.6 2075.9 2006.9 1927.9 1829.2 1727.2 1621.9 1487.0 1348.9 1177.8 973.8 789.6 648.1 559.3 516.5 483.6 463.9 
444.1 431.0 424.4 414.5 388.2 348.7 289.5 230.3 177.7 141.5 115.1 88.8 69.1 52.6 39.5 26.3 19.7 0.0 
2243.7 2135.2 2026.6 1908.2 1773.3 1605.5 1411.4 1171.2 908.0 681.0 526.4 454.0 417.8 388.2 368.5 355.3 345.4 332.3 319.1 302.7 
282.9 266.5 246.7 227.0 204.0 180.9 151.3 128.3 105.3 88.8 69.1 52.6 36.2 29.6 19.7 13.2 0.0 
2243.7 2102.3 1937.8 1746.9 1533.1 1263.3 957.4 664.6 516.5 454.0 417.8 384.9 355.3 332.3 315.8 299.4 286.2 269.8 253.3 243.5 233.6 
223.7 213.8 194.1 171.1 151.3 134.9 118.4 98.7 75.7 52.6 36.2 26.3 19.7 13.2 9.9 0.0 
2243.7 2056.2 1832.5 1589.0 1289.6 914.6 618.5 493.5 450.7 411.2 371.8 338.9 312.5 292.8 276.4 266.5 250.0 236.9 220.4 207.3 194.1 184.2 
171.1 161.2 148.0 134.9 118.4 95.4 75.7 52.6 39.5 29.6 23.0 13.2 9.9 6.6 0.0 
2243.7 2016.7 1746.9 1431.1 1052.8 677.7 503.4 450.7 417.8 381.6 342.2 309.3 286.2 266.5 253.3 236.9 223.7 207.3 194.1 184.2 171.1 164.5 
154.6 144.8 134.9 121.7 102.0 82.2 65.8 52.6 39.5 26.3 16.4 9.9 6.6 6.6 0.0 
2243.7 2000.3 1681.1 1309.4 871.8 559.3 470.5 434.3 401.4 361.9 325.7 299.4 276.4 256.6 240.2 227.0 210.6 197.4 180.9 167.8 157.9 148.0 138.2 
128.3 118.4 105.3 88.8 72.4 62.5 49.3 36.2 23.0 9.9 6.6 3.3 3.3 0.0 
2243.7 1970.7 1635.1 1240.3 776.4 509.9 457.3 424.4 388.2 355.3 322.4 296.1 276.4 259.9 243.5 227.0 210.6 194.1 177.7 164.5 151.3 138.2 128.3 
118.4 105.3 88.8 72.4 59.2 49.3 39.5 26.3 16.4 6.6 3.3 3.3 0.0 0.0 
2243.7 1964.1 1615.4 1174.5 720.5 503.4 454.0 421.1 388.2 358.6 325.7 302.7 286.2 269.8 246.7 230.3 217.1 200.7 180.9 164.5 151.3 138.2 125.0 
111.9 95.4 75.7 59.2 49.3 39.5 29.6 19.7 13.2 6.6 3.3 0.0 0.0 0.0 
2243.7 1957.5 1605.5 1177.8 707.3 500.1 454.0 421.1 388.2 358.6 325.7 302.7 286.2 269.8 250.0 230.3 217.1 200.7 184.2 164.5 151.3 138.2 125.0 
111.9 95.4 75.7 55.9 49.3 39.5 26.3 19.7 9.9 3.3 3.3 0.0 0.0 0.0 
